For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
NVR ED VA - Screw-in socket, straight
Bill of material
NVR NW 10 L 1/4 ED VA
DES
Identifier
NVR NW 10 L 1/4 ED VA
SER
Series
Light
PRES
Pressure
PN 250 bar
OD
Pipe diameter OD
12 mm
G
Thread G
G 1/4" -19
I
Length I
12 mm
L
Length L
46.0 mm
SW
Width across flats SW
19 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.